Jittered, non-jittered delayed and divided outputs
N4972A-CJ1 includes two sinusoidal jitter sources, random jitter, and spread spectrum clock
Clock output parameters independently settable on each output
Low intrinsic jitter
Fully supported in N4980A software
SCPI command set for easy automation and test system integration through USB or GPIB
The Keysight Technologies N4972A clock synthesizer 16 GHz (SCS16000) is a 500 MHz to 16 GHz synthesized clock generator with calibrated high-UI jitter injection capability. It is ideal as a BERT clock source or providing stressed stimulus for jitter tolerance testing and general serial data receiver characterization.