Use these sprung hook tip adapters with N2870A series 2.5-mm passive probes

HIGHLIGHTS

  • Sprung hook tip adaper
  • For use with the N2870A/71A/72A/73A/75A 2.5 mm passive probes
  • Order 0960-2907 for a shorter hook tip for use with N2874A/76A 50 Ω passive probe
     

The N4831A is a sprung hook tip adaptor for use with N2870A/71A/72A/73A/75A 2.5 mm passive probes. The package contains two hook tips.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助