Allows U4432A SMA harness to have electrical properties of U4433A flying leads for mid-bus probing
Supports up to HS G3 MIPI M-PHY signals
Includes test points for N5426A ZIF tip oscilloscope adapter (InfiniiMax II probe)
The N4230A SMA breakout board is a new accessory for the U4431A MIPI M-PHY protocol analyzer. This board allows the U4432A SMA harness (50 Ω matched impedance) to act as a High-Z mid-bus probe.
Many developers use SMA or SMP to connect their host and device development boards. The N4230A breakout allows them to maintain this topography without relying on a solder-in connection to sniff traffic. In addition, this board has solder points to allow an InfiniiMax II ZIF header for correlation of analyzer and scope traces.