Ensure W-CDMA/HSPA+ devices achieve and sustain reliable end-to-end IP data throughput
Evaluate true DC-HSDPA and DB-DC-HSDPA performance with stable, bi-directional data throughput for up to 42 Mbps downlink, 11 Mbps uplink
Realistically test data performance and reduce bench-top complexity with built-in application server, integrated independent fading for each carrier, and HSDPA MIMO
Find throughput faults sooner with unique receiver-test capabilities such as flexible yet easy-to-configure channel allocation and closed-loop testing
Go deeper in functional test by emulating a wide range of complex network operations
Verify LTE/W-CDMA inter-RAT mobility behavior with two built-in independent cells, including CSFB, redirect, and SRVCC
Evaluate CPC, simultaneous services, and battery drain performance with flexible network and RRC state transition settings
Thoroughly analyze protocol messaging with time-aligned, multi-format logging using Wireshark-based software
Achieve greater confidence in RF performance
Check transmitter compliance and troubleshoot problems with industry-proven X-Series measurement applications
Characterize receiver performance under realistic fading and MIMO scenarios, in one simple interface
Test from early designs to finished products: the UXM supports measurements with signaling or using test modes, making it easy to “just connect” and focus on RF validation
Gain new insights with a broad range of integrated capabilities for W-CDMA/HSPA+ design validation
The E7623A W-CDMA/HSPA+ lab application software runs on the E7515A UXM wireless test set, providing the integrated capabilities you need to achieve greater confidence in your UE or chipset design. Ensure your device can realistically sustain maximum end-to-end IP data rates with integrated fading, flexible receiver testing, and trusted X-Series transmitter measurements. Validate functional performance by emulating a wide range of complex network operations such as mobility, simultaneous services, and CPC. Check transmitter performance and troubleshoot problems with industry-proven X-Series measurement applications. The UXM wireless test set is ready to test the expanding needs of multi-format designs.