Software: TestExec SL 5.1 & TS-5400 System Software 5.0
Signal Switching: Up to 40 x 4 Matrix
Load Switching: Up to 40-ch x 8Amp or 50-ch x 2Amp
Power Sources: Up to 400W Modular Power Supply
Measurement: 6.5 Digit DMM, 2-ch 225 MHz Counter
Stimulus: Single Channel 14-Bit 20 MHz ARB
The Keysight TS-5410 Automotive Functional Test System is a fully integrated test system designed for low complexity electronic control modules, such as instrument cluster, smart sensors and small body electronic module.