這是我們認為您想查看的頁面.
觀看搜尋結果:
尋找感興趣的產品?
建議的搜尋
No product matches found - System Exception
相關內容
Learn about WaveBee Togo, the mobile and self-sufficient solution for testing V2X functions in the field.
Highlights
Mobile Solution for Complex V2X Testing
The WaveBee Togo is the mobile and self-sufficient solution for testing V2X functions in the field. In combination with the WaveBee Creator software for creating test cases, the system enables fast, easy, and reproducible execution of complex V2X test scenarios.
Automotive manufacturers and manufacturers of traffic systems must ensure the correct functioning of V2X based applications. WaveBee Togo generates a real V2X network for the device under test, which enables spatially and temporally valid regression tests.
Key WaveBee Plus details at a glance:
- Rapid deployment field test system for V2X applications
- Scenario-based environment generator for simulation of V2X messages from multiple C-ITS nodes (vehicles or RSUs)
- Multi standard support (EU, USA, China)
- Hybrid communication DSRC and C-V2X
- Battery powered operation up to 20 hours
- 12-month warranty
使用合適的工具提升您的工作技能
是德科技客服中心提供您需要的協助