這是我們認為您想查看的頁面.
觀看搜尋結果:
尋找感興趣的產品?
建議的搜尋
No product matches found - System Exception
相關內容
The Keysight ultra high-density software includes the basic package and the basic routing bundle for UHD100T32.
Highlights
The Keysight UHD100T32 ultra-high-density network infrastructure test system accelerates your time to test with an easy-to-deploy solution. Its compact, data-center-ready footprint uses less rack space and power. Deploy it in lab or production environments and run end-to-end tests using a simplified web application. The software also enables you to do the following:
- Reduce capital expenditure with a full-solution subscription model.
- Validate high-port-count devices for performance, scalability, and interoperability.
- Use the pay-as-you-grow subscription option.
- Modernize automated testing with a REST API.
- Use the complete features of the SONiC test bed in a box.
使用合適的工具提升您的工作技能
是德科技客服中心提供您需要的協助