Keysight IxVerify for 5G O-RAN small-scale floating subscription.

Highlights

  • Build O-RAN-compliant control plane and user plane (CU-plane) test vectors.
  • Inject traffic into the emulator to simulate complex downlink (DL) and uplink (UL) scenarios.
  • Capture and decode O-RU chipset responses.
  • Extract IQ vectors for modulation analysis.
  • Measure the O-RAN radio unit (O-RU) chipset to ensure it meets standard compliance and radio performance.
  • Analyze both FR1 and FR2 radio DL and UL paths.

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助