IxNetwork MPLS and VPN package for AresONE; includes Routing, MPLS, and VPN Protocols; requires 930-2201 IxNetwork Basic package for AresONE.

Highlights

  • Save capital expenditure in testing — emulate a very large number of routers/switches without using real devices
  • Reduce test time — use visual topology-based protocol configuration and comprehensive analytics with drill-down and learned information
  • Identify problems in the lab before deployment in the field — realistically mimic realworld conditions with granular traffic generators and stateful AppLibrary
  • Understand performance and scaling bottlenecks — rely on unparalleled density, scale, and performance to stress and take down the most powerful networking devices
  • Ease of deployment and access — available either as a Windows application or a web-based application that is running on Linux

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助