Highlights

  • Low PIM performance of -160 dBc
  • Guaranteed 0.03 dB insertion loss repeatability
  • Guaranteed 3 million cycles per section of operating life
  • Excellent isolation minimizes cross-talk between channels to ensure signal integrity

Low passive intermodulation (PIM) is crucial for applications where two or more transmitted signals share a common antenna or whenever the transmitter signal is too high or the receiver is sensitive to high intermodulation. The Keysight 87222R is a low PIM transfer coaxial switch, operating from DC to 26.5 GHz, which can help to keep the system PIM level low. A guaranteed 0.03 dB insertion loss repeatability and 3 million cycles of operating life ensures signal integrity, improves testing efficiency, and ultimately maximizes test throughput.

For more information about Keysight Switches, please visit Electromechanical, Microwave and RF Switch pages.

87222R Low PIM Coaxial Switch

Interested in a 87222R?

Want help or have questions?

Worldwide