尋找感興趣的產品?
Achieve phase stability with this 81-cm cable when a DUT is connected, with adapter, directly to the test set port
HIGHLIGHTS
The Keysight 85131C is an 81 cm (32 in) long1 semi-rigid cable with a 3.5 mm female2 to PSC-3.5 mm female connector. Cable frequency range is dc to 26.5 GHz with a return loss of 17 dB or better. Insertion loss is 0.43 * sqrt(f) + 0.3, where f is frequency in GHz, for the test port connector and 2.5 dB at maximum frequency for the device connector. Phase stability of the semi-rigid/flexible cables is specified with a 90 degree bend using a 4 to 3 inch radius. Stability1 of the Keysight 85131C is less than 0.06 dB and phase is 0.16 * f + 0.5, where f is frequency in GHz.
1 Cable length and stability are supplemental characteristics.
2 Special rugged female connector is designed specifically for connecting to the network analyzer test port, but does not mate with a standard male connector.
For more information about 3.5 mm cables and adapters, please visit Cables for Network Analyzers with 3.5 mm Test Ports.
使用合適的工具提升您的工作技能
是德科技客服中心提供您需要的協助