The 70613C interface module gives MMS designers an off-the-shelf solution to their interconnection problems. This standard module is a 2 x 5 common highway switch matrix. The frequency range of the 2-slot MMS module covers from DC to 26.5 GHz. The 70613C combines the functions of the 70611A switch driver with the switch hardware. In addition to routing signals between sources and devices under test, the 70613C features attenuator options for adjusting signal strengths from 0 to 121 dB in 1 dB steps. Each module comes with front panel indicators and front panel 3.5 mm connectors. Front panel indicators alert you to current switch status. Rear panel RF connectors are also available. This switch matrix can be controlled remotely through GP-IB or manually using any MMS display. You can manually control individual switches or define a special manual interface. You can save and recall multiple switch states using alphanumeric labels that you specify.