Keysight power source/analyzers are designed for applications which require precise control, accurate measurements, and analysis of single and three phase ac power. The feature set and performance levels of this product family provide the flexibility necessary to power and test a wide variety of devices.
The 6834B is ideal for applications such as power supply testing, UPS testing, avionics ATE, the testing of power factor corrected equipment and devices, and compliance testing to regulatory standards.
ac output capability and compact single-phase and three-phase "one-box" solutions
Power line disturbance simulation
Arbitrary waveform generation and high-accuracy measurements
Built-in harmonic analysis capability
Built-in GPIB and RS-232 interface with SCPI programming
VXI plug&play drivers and CE mark
Maximum output frequency of 5 kHz
Programmable single-phase/three-phase mode switch
Elgar PIP9012 code built into mainframe
For complete details, click on the Data Sheet link
For more information about Keysight AC Power Sources, please visit AC Power Source pages