Attach this shelf to the front of a rack for a convenient writing space or to hold accessories

HIGHLIGHTS

The Keysight 46298SZ work surface is stationary and is designed to remain securely in place. The work surface provides a convenient work shelf utility area at the front of the rack. It can be used as a writing space or to hold accessories.

  • The depth of the work surface is adjustable from 387 mm (15.24 in) to 550 mm (21.5 in) long surface
  • Includes all mounting hardware
 

使用合適的工具提升您的工作技能

是德科技客服中心提供您需要的協助