Keysight's OmniBER 717 communications performance analyzer offers a single-box, field-portable multi-rate tester to 622Mb/s for installation, maintenance, and commissioning of hybrid PDH/SDH/SONET and ATM transport networks and network equipment.
OmniBER 717 can be configured as a dual standard SONET/SDH analyzer for BER and jitter tests, which makes it the ideal tool for testing network equipment in a manufacturing environment. The dual SONET/SDH capability along with comprehensive remote control of the instruments rich feature set means that production lines can be rapidly reconfigured to test either SONET or SDH.