NOTE: Suggested replacement product(s) may be found by selecting the Related Products link.
The Keysight 11967C is a V-network, two line, single phase line impedance stabilization network (LISN). The 11967C meets the requirements of the FCC, VDE, and the European Norms (EN's) for commercial conducted emissions testing. Color-coded pin plugs are provided for constructing a power cord to connect with the LISN. Information on these pages is provided for support purposes only.
Replaced by the 11967E
V-network, two line, single phase
Meets the requirements of the FCC, VDE, and the European Norms