選項

M8049A-001ISI Channel Board, Five Traces from 1.4 to 5.5 inches 
M8049A-002ISI Channel Board, Nine Traces from 0.8 to 8.0 inches 
M8049A-003ISI Channel Board, Seven Traces from 9.1 to 22.3 inches 
M8045A-801Short Cable 1.85 mm (m) to 1.85 mm (m), 0.15 m, absolute matching 699 ps +- 1 ps 
M8045A-802Matched Directional Coupler Pair for external Interference Source, 50 GHz, 13 dB, 2.4 mm 
M8045A-803Matched Coupler Pair for external Interference Source, 50 GHz, 12 dB, 2.4 mm 
M8046A-802Matched Cable Pair, 2.4 mm, 2 ps, Length 0.85 m 

服務與軟體授權 保固、校驗及服務

R-51B-001-CReturn to Keysight Warranty - 1 year. 
R-51B-001-3CCReturn to Keysight Warranty - 3 years 
Thailand