This Method of Implementation (MOI) is a guide for Connectors and Cable Assemblies/TxRx Hot TDR Compliance Tests using Keysight ENA series. State files test package contain pre-configured setups in accordance with the standard requirements and allows an quick and easy compliance test with pass/fail judgment.

Please download the MOI and state file test package according to your product platform listed below.

 

  High Speed Interconnects Tx/Rx Hot TDR CAT3 Cable TDR eARC Cable TDR
Test Parameters HDMI v2.1 mated connector
  • Test ID: HFR6-1.
  • Test ID: HFR6-2.
  • Test ID: HFR6-3.
     

 

 

HDMI v2.1 Source/Sink Test
  • Test ID HF1-9
  • Test ID HF 2-4

 

 

 

HDMI v2.1 CAT3 Cable Test
  • Test ID HFR7-2
  • Test ID HFR7-3
  • Test ID HFR7-4
  • Test ID HFR7-5
  • Test ID HFR7-6
  • Test ID HFR7-7
HDMI v2.1 eARC Cable Test
  • Test ID HFR7-12
  • Test ID HFR7-13
  • Test ID HFR7-14
  • Test ID HFR7-15