What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N9330A Handheld Cable and Antenna Tester Firmware
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 | 版本 | 版本說明 |
---|---|---|
2008-10-22 | A.01.65 | Firmware file available for download... |
發佈日期 | 版本 |
---|---|
2008-10-22 | A.01.65 |
Version Description |
---|
Firmware file available for download... |
如何下載
- Click the Download button
- Save file to your PC
如何安裝
- Extract and copy N9330A.bin file to the ROOT directory of USB memory stick.
- Insert this USB stick to the USB port on the top panel of N9330A.
- Press {SYS} > {Upgrade} to upgrade the firmware.
-
Cycle the power to N9330A when notice "Upgrade Complete. Effective after Restart."
Notice: When upgrading the N9330A firmware from an older version, unrecognized fonts will be displayed instead of this message. Please restart N9330A as well. -
Repeat the step 4 and 5. When unit is powered on, press {SYS} > {More} > {Status} to check the firmware version. It should be A.01.65.
Notice: If the display is black when N9330A is powered on, please adjust the "Contrast", by pressing {Contrast}, and then turn the knob, to see the displayed information.
授權
- Does Not Require a License
支援文件
無可用的軟體版本
SHOW MORE