尋找感興趣的產品?
建議的搜尋
No product matches found - System Exception
相關內容
N5700/N8700 系列韌體
N5700/N8700 系列韌體下載頁面提供可自行解壓縮的可執行檔。
哪個版本的韌體最適合您產品?
- 序號大於 US14F0000A 的所有 N8700 機型 – 使用版本 B.00.07
- 序號大於 US14F0000A 的所有 N5700 機型 – 使用版本 B.00.07
- 序號小於 US14F0000A 的所有 N8700 機型 – 使用版本 A.05.06
- 序號小於 US14F0000A 的所有 N5700 機型 – 使用版本 A.05.06
- 無 LXI 標誌的所有 N5700 機型 – 使用版本 A.01.08
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 | 版本 | 版本說明 |
---|---|---|
2021-10-28 | C.00.11.331 | Firmware revision C.00.11.331 is for internal diagnostics only. This version should only be installed if serial number is greater than US14F0000A prefix, but it cannot be downgraded back to B version of FW. |
發佈日期 | 版本 |
---|---|
2021-10-28 | C.00.11.331 |
版本說明 |
---|
Firmware revision C.00.11.331 is for internal diagnostics only. This version should only be installed if serial number is greater than US14F0000A prefix, but it cannot be downgraded back to B version of FW. |
如何下載
- Click the Download button.
- Save the file to your computer and note the directory where the file is saved. A firmware update installed over the LAN, GPIB, or USB interface is a file with a .upd extension.
- Unzip the file to access the .upd file.
如何安裝
- From the utility directory or Start menu, start the utility (FWUpdate.exe). The utility will prompt you for the location of the .upd file. Follow the additional prompts to complete the installation. The update may take several seconds to complete and will reboot the instrument. After the update is complete, exit the utility.
- It is not necessary to re-calibrate the instrument following a firmware-update.
授權
- Does Not Require a License
支援文件
外掛軟體/工具程式
Installs on: Instrument
作業系統
- Windows 8
- Windows 7
- Windows XP
- Windows 10
參加條件
- Information Not Available
支援的儀器
- N5741A, N5742A, N5743A, N5744A, N5745A, N5746A, N5747A, N5748A, N5749A, N5750A, N5751A, N5752A, N5761A, N5762A, N5763A, N5764A, N5765A, N5766A, N5767A, N5768A, N5769A, N5770A, N5771A, N5772A, N8731A, N8732A, N8733A, N8734A, N8735A, N8736A, N8737A, N8738A, N8739A, N8740A, N8741A, N8742A, N8754A, N8755A, N8756A, N8757A, N8758A, N8759A, N8760A, N8761A, N8762A
如何下載
- Click the Download button.
- Save the file to your computer and note the directory where the file is saved. A firmware update installed over the LAN, GPIB, or USB interface is a file with a .upd extension.
- Unzip the file to access the .upd file.
如何安裝
- From the utility directory or Start menu, start the utility (FWUpdate.exe). The utility will prompt you for the location of the .upd file. Follow the additional prompts to complete the installation. The update may take several seconds to complete and will reboot the instrument. After the update is complete, exit the utility.
- It is not necessary to re-calibrate the instrument following a firmware-update.
授權
- 不需要授權
支援文件
外掛軟體/工具程式
安裝於: Instrument
作業系統
- Windows 8
- Windows 7
- Windows XP
- Windows 10
參加條件
- 無相關資訊
支援的儀器
- N5741A, N5742A, N5743A, N5744A, N5745A, N5746A, N5747A, N5748A, N5749A, N5750A, N5751A, N5752A, N5761A, N5762A, N5763A, N5764A, N5765A, N5766A, N5767A, N5768A, N5769A, N5770A, N5771A, N5772A, N8731A, N8732A, N8733A, N8734A, N8735A, N8736A, N8737A, N8738A, N8739A, N8740A, N8741A, N8742A, N8754A, N8755A, N8756A, N8757A, N8758A, N8759A, N8760A, N8761A, N8762A
如何下載
- Click the Download button.
- Save the file to your computer and note the directory where the file is saved. A firmware update installed over the LAN, GPIB, or USB interface is a file with a .upd extension.
- Unzip the file to access the .upd file.
如何安裝
- From the utility directory or Start menu, start the utility (FWUpdate.exe). The utility will prompt you for the location of the .upd file. Follow the additional prompts to complete the installation. The update may take several seconds to complete and will reboot the instrument. After the update is complete, exit the utility.
- It is not necessary to re-calibrate the instrument following a firmware-update.
授權
- 不需要授權
支援文件
外掛軟體/工具程式
安裝於: Instrument
作業系統
- Windows 7
- Windows XP
參加條件
- 無相關資訊
支援的儀器
- N5741A, N5742A, N5743A, N5744A, N5745A, N5746A, N5747A, N5748A, N5749A, N5750A, N5751A, N5752A, N5761A, N5762A, N5763A, N5764A, N5765A, N5766A, N5767A, N5768A, N5769A, N5770A, N5771A, N5772A, N8731A, N8732A, N8733A, N8734A, N8735A, N8736A, N8737A, N8738A, N8739A, N8740A, N8741A, N8742A, N8754A, N8755A, N8756A, N8757A, N8758A, N8759A, N8760A, N8761A, N8762A
如何下載
- 點擊下載按鈕
- 將檔案存入電腦中,請記住儲存此壓縮檔的目錄。韌體更新版本可透過 LAN、GPIB 或 USB 介面進行安裝,其副檔名為 .upd
- 請解壓縮該檔案以便存取 .upd 檔
如何安裝
- 在工具程式目錄或 “開始” 功能選單中,啟動該程式(FWUpdate.exe)。它將提示您 .upd 檔的位置。請根據其它提示完成安裝。更新過程將會持續數秒,並要求重啟儀器。更新完畢後,退出該工具程式。
- 更新韌體版本後無需重新校驗儀器。
授權
- 不需要授權
支援文件
外掛軟體/工具程式
安裝於: Instrument
作業系統
- Windows 7
- Windows XP
參加條件
- 無
支援的儀器
- N5741A, N5742A, N5743A, N5744A, N5745A, N5746A, N5747A, N5748A, N5749A, N5750A, N5751A, N5752A, N5761A, N5762A, N5763A, N5764A, N5765A, N5766A, N5767A, N5768A, N5769A, N5770A, N5771A, N5772A, N8731A, N8732A, N8733A, N8734A, N8735A, N8736A, N8737A, N8738A, N8739A, N8740A, N8741A, N8742A, N8754A, N8755A, N8756A, N8757A, N8758A, N8759A, N8760A, N8761A, N8762A
如何下載
- 點擊下載按鈕
- 選擇 N5700/N8700 韌體
- 解壓縮韌體更新檔,並記住解壓縮檔的儲存位置
如何安裝
- 在工具程式目錄或“開始”功能選單中,啟動該程式(FWUpdate.exe)。它將提示您 .upd 檔的位置。請根據其它提示完成安裝。更新過程將會持續數秒,並要求重啟儀器。更新完畢後,退出該工具程式。
- 更新韌體版本後無需重新校驗儀器。
授權
- 不需要授權
支援文件
外掛軟體/工具程式
安裝於: Instrument
作業系統
- Windows 7
- Windows XP
參加條件
- 無
支援的儀器
- N5700 Series DC Power Supplies, N8700 Series DC Power Supplies
如何下載
- 點擊 Download 按鈕
- 選擇 N5700/N8700 韌體。
-
解壓縮韌體更新檔,並記住解壓縮檔的儲存位置。
如何安裝
- 在工具程式目錄或“開始”功能表中,啟動該程式(FWUpdate.exe)。它將提示您 .upd 檔的位置。請根據其它提示完成安裝。更新過程將會持續數秒,並要求重啟儀器。更新完畢後,退出該工具程式。
-
更新韌體版本後無需重新校驗儀器。
授權
- 不需要授權
支援文件
外掛軟體/工具程式
SHOW MORE