This download capability is provided for the sole purpose of ensuring that you are operating with the latest version of software. Changing the installed software to support a different processor requires the purchase of a migration kit to obtain the new software and its license.

Updating firmware on a Keysight trace port analyzer consists of the following steps:

  1. Download the correct version of the prgflash utility. Prgflash Utility
  2. Click the link for your trace port analyzer below, and download the firmware files.
  3. Change the mode of prgflash to executable.
  4. Execute the prgflash utility:
    prgflash.exe -v <.cfb file>
    For example:
    prgflash.exe -v 130.29.124.34 e3459
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 版本 版本說明
2002-06-20 A.05.17 - A.05.02 A.05.17 - Option 060 for IBM PowerPC 403GA, 403GB, 403GC and 405GX Emulation & TPA and A.05.22 - Option 300 for ARM7/9 Emulation & Trace Port Analyzer
發佈日期 版本
2002-06-20 A.05.17 - A.05.02
Version Description
A.05.17 - Option 060 for IBM PowerPC 403GA, 403GB, 403GC and 405GX Emulation & TPA and A.05.22 - Option 300 for ARM7/9 Emulation & Trace Port Analyzer

如何下載

  • See Above

如何安裝

  • See Above

授權

  • Does Not Require a License

Installs on: Instrument

參加條件

  • Information Not Available
無可用的軟體版本
SHOW MORE