S-Parameter File for the N7015A Type-C High-Speed Test Fixture
Inside this .zip file is an S-parameter file to be used with InfiniiSim to correct for the signal loss of the N7015A Type-C high-speed test fixture.
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 | 版本 | 版本說明 |
---|---|---|
2015-10-12 | n/a | Inside this .zip file is an S-parameter file to be used with InfiniiSim to correct for the signal loss of the N7015A Type-C high-speed test fixture. |
發佈日期 | 版本 |
---|---|
2015-10-12 | n/a |
Version Description |
---|
Inside this .zip file is an S-parameter file to be used with InfiniiSim to correct for the signal loss of the N7015A Type-C high-speed test fixture. |
如何下載
Click the download button, select file and save.
如何安裝
Unzip the downloaded file.
授權
- Does Not Require a License
Installs on: Instrument
作業系統
- Windows 7
- Windows XP
參加條件
None.
支援的儀器
- N7015A Type-C High-Speed Test Fixture