PathWave Advanced Power Control and Analysis Software Download

The PW9252A PathWave Advanced Power Control and Analysis from Keysight Technologies are advanced tools designed for easy access to sophisticated sourcing and measurement capabilities in the N6705 DC power analyzer, RP7900 Series Regenerative Power System, and Advanced Power System (APS) N7900 Series power supplies, check here. This software replace BV9200B and BV9201B.

是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 版本 版本說明
2024-11-30 2024.2 Added support for RP7971A and RP7981A Series, enabled dynamic charging features in PW9253A Battery Test and Emulation, load settings imported from BV9200/01/10/11B applications, API integration, and usability enhancements.
發佈日期 版本
2024-11-30 2024.2
Version Description
Added support for RP7971A and RP7981A Series, enabled dynamic charging features in PW9253A Battery Test and Emulation, load settings imported from BV9200/01/10/11B applications, API integration, and usability enhancements.

如何下載

  1. Click the Download button.
  2. Save or run the installer.

如何安裝

  • Double-click on downloaded software file to run the installer.

授權

  • Requires a License

Installs on: PC       

作業系統

  • Windows 11
  • Windows 10(64 bit), version 1809 or later
System Requirements
  • Processor: Intel Core i5 (or equivalent)
  • RAM: 16 GB
  • Storage Drive: 900 MB free space for Windows
  • Screen Resolution: 1766 x 768 minimum

參加條件

  • Information Not Available  

支援的儀器

N6705, N6731B,N6732B, N6733B, N6734B, N6735B, N6736B, N6741B,

N6742B, N6743B, N6744B, N6745B, N6746B,

N6751A, N6752A, N6753A, N6754A, N6755A, N6756A, N6761A,

N6762A, N6763A, N6764A, N6765A, N6766A, N6773A, N6774A,

N6775A, N6776A, N6777A, N6781A, N6782A, N6783A-BAT, N6783A-MFG,

N6784A, N6785A, N6786A, N6791A, N6792A, N7950A, N7951A, N7952A,

N7953A, N7954A, N7970A, N7971A, N7972A, N7973A, N7974A, N7975A,

N7976A, N7977A, N69143A, N69145A, N69146A, N69172A, N69173A,

RP7951A, RP7951AT, RP7952A, RP7952AT, RP7953A, RP7961A, RP7962A,

RP7963A, RP7931A, RP7932A, RP7933A, RP7935A, RP7936A, RP7941A,

RP7942A, RP7943A, RP7945A, RP7946A, RP7972A, RP7973A, RP7982A, RP7983A,RP7984A, E36154A, E36155A

如何下載

  1. Click the Download button.
  2. Save or run the installer.

如何安裝

  • Double-click on downloaded software file to run the installer.

授權

  • Requires a License

Installs on: PC       

作業系統

  • Windows 11
  • Windows 10(64 bit), version 1809 or later
System Requirements
  • Processor: Intel Core i5 (or equivalent)
  • RAM: 8 GB
  • Storage Drive: 900 MB free space for Windows
  • Screen Resolution: 1766 x 768 minimum

參加條件

  • Information Not Available  

支援的儀器

N6705, N6731B,N6732B, N6733B, N6734B, N6735B, N6736B, N6741B,

N6742B, N6743B, N6744B, N6745B, N6746B,

N6751A, N6752A, N6753A, N6754A, N6755A, N6756A, N6761A,

N6762A, N6763A, N6764A, N6765A, N6766A, N6773A, N6774A,

N6775A, N6776A, N6777A, N6781A, N6782A, N6783A-BAT, N6783A-MFG,

N6784A, N6785A, N6786A, N6791A, N6792A, N7950A, N7951A, N7952A,

N7953A, N7954A, N7970A, N7971A, N7972A, N7973A, N7974A, N7975A,

N7976A, N7977A, N69143A, N69145A, N69146A, N69172A, N69173A,

RP7951A, RP7951AT, RP7952A, RP7952AT, RP7953A, RP7961A, RP7962A,

RP7963A, RP7931A, RP7932A, RP7933A, RP7935A, RP7936A, RP7941A,

RP7942A, RP7943A, RP7945A, RP7946A, RP7972A, RP7973A, RP7982A, RP7983A,RP7984A, E36154A, E36155A

SHOW MORE