What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
LIFUTIL - reading Keysight LIF disks on MS-DOS
The Keysight LIFUTIL, part number E2080A, is a program that runs on personal computers running the DOS operating system; it can read, write, and format LIF disks in PC floppy-disk drives. The program is interactive and menu-driven; it can be controlled from the keyboard or with a mouse. The main menu provides the following functions:
- LIF to DOS Copy Get files from LIF disk.
- DOS to LIF Copy Put DOS files on LIF disk.
- LIF Catalog Catalog files on LIF disk.
- LIF Purge File Remove files from LIF disk.
- Zero LIF Disk Wipe out LIF catalog (don't reformat disk).
- LIF Disk Status Give information on LIF disk.
- LIF Hex Dump Read raw sectors from LIF disk.
- LIF Initialize Format LIF disk (all common media and formats).
See the attached LIFUTIL Description link for more information.
是德建議使用最新的版本,其中包括最新的漏洞修復與安全覆蓋
發佈日期 | 版本 | 版本說明 |
---|---|---|
2004-02-20 | n/a | N/A |
發佈日期 | 版本 |
---|---|
2004-02-20 | n/a |
Version Description |
---|
N/A |
如何下載
- Information Not Available
如何安裝
- Information Not Available
授權
- Does Not Require a License
支援文件
無可用的軟體版本
SHOW MORE