What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Hardware Upgrades for FieldFox Handheld Analyzers
Processor Upgrade
Upgrade your FieldFox processor for faster and more efficient measurements. Select the upgrade option below for your existing FieldFox model.
Price of each upgrade includes hardware, installation and calibration--and to maximize your confidence, we also include a full one-year warranty for your existing instrument.
Processor Upgrade Option | FielfdFox Model | Additional Enhancement |
---|---|---|
N9910HU-100 | N9913A, N9914A, N9915A, N9916A, N9917A | - Add SCPI programming over the mini-USB port. - Improved spectrum analyzer accuracy of 5 to 10 dB at lower frequencies. |
N9910HU-200 | N9925A, N9926A, N9927A | - Add SCPI programming over the mini-USB port. |
N9910HU-300 | N9935A, N9936A, N9937A | - Add SCPI programming over the mini-USB port. - Improved spectrum analyzer accuracy of 5 to 10 dB at lower frequencies. - Upgrade includes 3.5 mm FieldFox models with black ring around the redesigned connector |
N9910HU-400 | N9918A, N9928A, N9938A | - Add SCPI programming over the mini-USB port. - Improved spectrum analyzer accuracy of 5 to 10 dB at lower frequencies. - Upgrade includes 3.5 mm FieldFox models with black ring around the redesigned connector. |
N9910HU-500 | N9912A, N9923A | - Add SCPI programming over the mini-USB port. - Built-in memory is increased to 4 GB. |
Updated June 20, 2016