Design Cloud 2024 Update 0.1 fixes re-use of job directories on Windows.

For more details, please refer to Release Notes. 

Design Cloud 2024 Update 0.1
Platform Filename Downloads Size md5sum
Linux 64-bit DesignCloudHPCHostService_2024_2.7.2_lin_x64.zip
Download

 116,878,336 bytes (114,139 KB)

a6382c366c0eb53adc408e65ed7e83f9

Windows 64-bit DesignCloudHPCHostService_2024_2.7.2_win_x64.zip Download  46,080,000 bytes (45,000 KB) 5448ab73f42090f57908d844aece7ec2
Sitecluster (1.4) sitecluster-1.4.0.zip Download  38,912 bytes (38 KB) 35e55031ff3e9241a8b7a6afa4f66df6

Note: Design Cloud 2024 Update 0.1 is the first minor update to the Design Cloud 2024 release. You can either install this version in a separate directory or easily update your existing Design Cloud 2024 installation with this version.

Documentation

Supporting Documentation

Return to the Design Cloud Software downloads page.

Austria