This patch is not needed if you install IO Libraries Suite 16.3 or later

A 32-bit mDNS responder is required for 32-bit applications running on a 64-bit OS when using IOLS 16.2. Installing the 32-bit mDNS responder patch below will add a 32-bit mDNS responder to appropriately resolve mDNS names to an IP address for these applications.

Additional information:
IOLS 16.2 resolves LAN equipped instruments, such as the M9502A or M9505A AXIe chassis with driver version 1.1.1.1, using mDNS hostname resolver services. Enhancements to IOLS 16.2 added support for the IPv6 protocol, which required behavioral changes in the way Keysight Connection Expert presents this information to application software, such as SFP applications for the AXIe chassis. In both 32 and 64-bit OS, the appropriate name resolver is installed for the respective OS. However, in the case when a 32-bit instrument application is run on a 64-bit OS, an appropriate 32-bit resolver is not found to resolve the hostname address. The 32-bit mDNS responder patch above will add a 32-bit mDNS responder to appropriately resolve the name to an IP address for these applications.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2012-06-13 n/a Keysight LXI mDNS Responder 32-bit Patch for PC's running 64-bit Windows 7 or Vista
Release Date Version
2012-06-13 n/a
Version Description
Keysight LXI mDNS Responder 32-bit Patch for PC's running 64-bit Windows 7 or Vista

How to Download

  • Click the download link and save the installer.

How to Install

  • Run the downloaded installer.

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows 7
  • Windows Vista

Supported Instruments

  • Not Applicable
No previous versions available
SHOW MORE