Model:
DSOX1202G
Model:
DSOX1202G
Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight Essential oscilloscopes come in three classes. The XR1-class includes InfiniiVision 1000- and 2000-series, XR2 includes 3000-series, and XR3 includes HD3.
The DSOX1202G oscilloscope provides 70, 100, or 200 MHz of bandwidth on 2 analog channels, and waveform generator
Display size
7 inch
Maximum memory depth
2 Mpts
Analog channels
2
Digital channels
0
Maximum sample rate
2 GSa/s
ADC resolution
8 bits
Maximum bandwidth
70 MHz
Brands included
1000 Series
See what's included, and how you can upgrade your experience with Keysight.
List Price:
€ 1.292
Model:
DSOX1202G
Delivery:
QTY
Options
1
InfiniiVision 1000 X-Series Oscilloscope with WaveGen, 2Ch, 70 MHz, upgradeable to 200 MHz | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
List Price:
€ 1.903
Model:
DSOX1202G
Delivery:
QTY
Options
1
InfiniiVision 1000 X-Series Oscilloscope with WaveGen, 2Ch, 70 MHz, upgradeable to 200 MHz | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
1
Bandwidth upgrade, 70 MHz to 200 MHz, 2 channel
What's included:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.