What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N1810UL Coaxial Switch, DC up to 67 GHz, SPDT
Combines unmatched flexibility of configuration with excellent repeatability, long life, and reliability
Starting from
HIGHLIGHTS
Type
- Unterminated single pole double throw EM switch
- Operating frequency from DC to 4, 20, 26.5, 40, 50 or 67 GHz
- Female SMA connectors
- Built-in current interrupt
Superior RF Performance
- Superior isolation: > 120 dB at 4 GHz and 70 dB at 26.5 GHz
- Low SWR: < 1.10 at 4 GHz and 1.60 at 26.5 GHz
- Low insertion loss: < 0.27 dB at 4 GHz and 0.80 dB at 26.5 GHz
Excellent RF repeatability & long life span
- Excellent insertion loss repeatability: 0.03 dB to 1 million cycles and 0.1 dB to 2 million cycles
- Long operating life of 2 million cycles
Features
- Coil voltage levels 5 V, 15 V or 24 V
- D-subminiature 9-pin connectors or solder lug terminals
- Standard or TTL/5 V CMOS compatible drive
- Optional position indicators
The Keysight N1810UL latching coaxial switch combines unmatched flexibility of configuration with excellent repeatability, long life, and reliability.
For additional information regarding configuration options and performance tradeoffs view the online product overview.
Interested in a N1810UL?
Featured Resources for N1810UL Coaxial Switch, DC up to 26.5 GHz, SPDT
Want help or have questions?