Highlights

As device characterization demands more measurement types, higher frequencies, and tighter tolerances, you need to adapt to the current situation and future-proof against new challenges. The Keysight E5071C ENA was discontinued and replaced with more capable ENAs to meet current and future needs. Click the link below to see our latest ENAs in benchtop, PXI, and our new Streamline form factor. 

This product has been discontinued. Click the button below to find the right network analyzer tailored to your needs.

High Throughput and Yield

The E5071C is ideal for high-volume passive component test. Superior measurement performance contributes to the highest throughput, increasing your production capability especially when paired with the E5092A multiport test set. Significantly reduce your test times with a flexible multiport setup.

Keysight (Agilent) network analyzer e5071c

E5071C Network Analyzer Software

Network analyzer software tools enable you to investigate, characterize, and troubleshoot your designs in a variety of measurement applications. Simplify complex measurements on your E5071C with software applications such as wireless power transfer analysis, frequency offset mode, time domain analysis, and more.

E5071C-010 Time Domain Analysis

View transmission and reflection responses in the time domain. Tune filters, gate out fixtures and cables, and characterize transmission lines.  

E5071C-008 Frequency Offset Mode

Set the receivers to a different frequency than the sources to make harmonic distortion measurements and mixer/frequency converter measurements.

E5071C-TDR Enhanced Time Domain Analysis

Provides complete high-speed serial interconnect analysis with eye diagram tests, time domain measurements, and a modern user interface.   

Network Analyzer Software

E5071C Network Analyzer Software

Network analyzer software tools enable you to investigate, characterize, and troubleshoot your designs in a variety of measurement applications. Simplify complex measurements on your E5071C with software applications such as frequency offset mode, time domain analysis, and more.

Key Specifications

Number of Built-In Ports
2
4
Maximum Frequency
20 GHz
Number of Internal Sources
1
VNA Series
ENA
VNA Type
Benchtop
Number of Built-In Ports
Maximum Frequency
Number of Internal Sources
VNA Series
VNA Type
2
4
20 GHz
1
ENA
Benchtop
View More
Applications:
n/a
Best Speed at 201 Point, 1 Sweep:
n/a
Components:
n/a
Dynamic Range:
123 dB
Maximum Frequency:
20 GHz
Noise Floor:
n/a
Number of Built-In Ports:
2
4
Number of Internal Sources:
1
Operating System:
n/a
Output Power:
10 dBm
Trace Noise:
0.003 dB rms (70 kHz IFBW)
Type:
Benchtop
VNA Series:
ENA
VNA Type:
Benchtop
Network Analyzer E5071C

Interested in a E5071C?

Featured E5071C ENA Vector Network Analyzer Resources

View All Resources

View All Resources

Want help or have questions?