這是我們認為您想查看的頁面.
觀看搜尋結果:
Choose a country or area to see content specific to your location
United States
- 中国
- 日本
- 한국
- Brasil
- Canada
- Deutschland
- France
- India
- Malaysia
- United Kingdom
- United States
- United States
- 是德科技首頁
- 產品與服務
- ...
- X 系列信號分析儀
- N9020B MXA 信號分析儀
- 選項與升級方案
選項
詳細資訊: 查閱配置指南
Frequency range
N9020B-503 | Frequency range, 10 Hz to 3.6 GHz | |
N9020B-508 | Frequency range, 10 Hz to 8.4 GHz | |
N9020B-513 | Frequency range, 10 Hz to 13.6 GHz | |
N9020B-526 | Frequency range, 10 Hz to 26.5 GHz | |
N9020B-532 | Frequency Range, 10 Hz to 32 GHz | |
N9020B-544 | Frequency Range, 10 Hz to 44 GHz | |
N9020B-550 | Frequency Range, 10 Hz to 50 GHz |
Preamplifier
N9020B-P03 | Preamplifier, 3.6 GHz | |
N9020B-P08 | Preamplifier, 8.4 GHz | |
N9020B-P13 | Preamplifier, 13.6 GHz | |
N9020B-P26 | Preamplifier, 26.5 GHz | |
N9020B-P32 | Preamplifier, 32 GHz | |
N9020B-P44 | Preamplifier, 44 GHz | |
N9020B-P50 | Preamplifier, 50 GHz |
Bandwidth
N9020B-B1A | Analysis bandwidth, 125 MHz | |
N9020B-B1X | Analysis bandwidth, 160 MHz | |
N9020B-B40 | Analysis bandwidth, 40 MHz | |
N9020B-B85 | Analysis bandwidth, 85 MHz |
Performance Options
N9020B-MPB | Microwave preselector bypass | |
N9020B-NF2 | Noise floor extension, instrument alignment | |
N9020B-PFR | Precision frequency reference | |
N9020B-DP2 | Digital processor, 2 GB capture memory | |
N9020B-EA3 | Electronic attenuator, 3.6 GHz |
Baseband Inputs
N9020B-BBA | I/Q baseband inputs, analog |
Calibration Options
N9020B-UK6 | Commercial calibration certificate with test data | |
N9020B-AMG | Calibration + Uncertainties + Guardbanding (Accredited) | |
N9020B-A6J | ANSI Z540-1-1994 Calibration |
Connection Options
N9020B-CR3 | Connector rear, second IF output | |
N9020B-CRP | Connector, programmable rear IF output | |
N9020B-YAS | Y-Axis Screen Video Output |
External Mixing
N9020B-EXM | External mixing |
Portable Packaging
N9020B-PRC | Portable configuration |
Security - PC features
N9020B-SF2 | Security features, prohibit saving results | |
N9020B-SF1 | Security features, exclude launching programs | |
N9020B-SS1 | Additional removable solid state drive, Win10, for PC6S |
Application software
N6171A | MATLAB Software |
Real Time Recorder
N9020B-RTR | Real-time spectrum recorder and analyzer application example |
Accessories
CV1117A | Cover, Front Panel, Phantom Gray for 4U X-Series Signal Analyzers | |
1DVR001A | ROM/CD-R/RW drive | |
1MSE001A | Mouse | |
MLP001A | Minimum loss pad, 50 to 75 ohm | |
1CR013A | Rack Slide Kit for 11in, 14in, and 16in Mounting Holes |
Application Software with Subscription
N6141EM0E | EMI Measurement Application | |
N9061EM0E | Remote Language Compatibility Measurement Application | |
N9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application | |
N9062EM0E | SCPI Language Compatibility Measurement Application | |
N9063EM0E | Analog Demodulation Measurement Application | |
N9067EM0E | Pulse Analysis Measurement Application | |
N9068EM0E | Phase Noise Measurement Application | |
N9069EM0E | Noise Figure Measurement Application | |
N9071EM0E | GSM/EDGE/Evo Measurement Application | |
N9073EM0E | W-CDMA/HSPA+ Measurement Application | |
N9077EM1E | WLAN 802.11ac/ax Measurement Application | |
N9080EM0E | LTE and LTE-Advanced FDD Measurement Application | |
N9080EM3E | NB-IoT and eMTC FDD Measurement Application | |
N9081EM0E | Bluetooth (TM) Measurement Application | |
N9082EM0E | LTE and LTE-Advanced TDD Measurement Application | |
N9084EM0E | Short Range Communications and IoT Measurement Application | |
N9085EM0E | 5G NR Measurement Application | |
N9020RT1B | Real-time analysis up to maximum available BW, Basic Detection | |
N9020RT2B | Real-time analysis up to maximum available BW, Optimum Detection | |
N90EMEDPB | Enhance Display Package | |
N90EMEMCB | Basic EMC Functionality | |
N90EMESCB | External Source Control | |
N90EMFP2B | Fast power | |
N90EMTDSB | Time Domain Scan | |
N9054EM0E | Vector Modulation Analysis Digital Demodulation Measurement Application | |
N9054EM1E | Vector Modulation Analysis Custom OFDM Application | |
N90EMRBEB | Resolution Bandwidth Extended | |
N9072EM0E | cdma2000 measurement application, remote control only | |
N9076EM0E | 1xEV-DO measurement application, remote control only | |
N9079EM0E | TD-Scdma/HSPA measurement application, remote control only | |
N9080EM4E | LTE V2X measurement application | |
89601200C | Advanced vector signal analysis all-inclusive with no frequency, bandwidth limits and up to 64 channels | |
89601301C | Multi-vendor hardware connectivity | |
89601AYAC | Digital demodulation analysis | |
E6141EM0E | EMI Measurement Application | |
89601B7NC | 3G modulation analysis | |
E9054EM0E | Vector Modulation Analysis Digital Demodulation Measurement Application | |
89601B7RC | Wireless connectivity modulation analysis | |
E9054EM1E | Vector Modulation Analysis Custom OFDM Application | |
89601BHFC | Custom OFDM modulation analysis | |
E9055EM0E | Power Amplifier Measurement Application | |
89601BHGC | LTE/LTE-A FDD modulation analysis | |
E9061EM0E | Remote Language Compatibility Measurement Application | |
89601BHHC | LTE/LTE-A TDD modulation analysis | |
89601BHMC | DOCSIS modulation analysis | |
E9062EM0E | SCPI Language Compatibility Measurement Application | |
89601BHNC | 89601BHNC 5G NR/5G-Advanced modulation analysis | |
E9063EM0E | Analog Demodulation Measurement Application | |
E9067EM0E | Pulse Analysis Measurement Application | |
89601BHPC | FMCW radar analysis | |
E9068EM0E | Phase Noise Measurement Application | |
89601BHQC | Pulse analysis | |
E9069EM0E | Noise Figure Measurement Application | |
89601BHTC | IoT modulation analysis | |
89601BHXC | High throughput WLAN modulation analysis | |
E9071EM0E | GSM/EDGE/Evo Measurement Application | |
E9072EM0E | cdma2000 Measurement Application, remote control only | |
E9073EM0E | W-CDMA/HSPA+ Measurement Application | |
E9076EM0E | EV-DO Measurement Application, remote control only | |
N90EMPSMB | Power Suite Measurement Application | |
E9077EM0E | WLAN 802.11a/b/g/j/p/n/af/ah Measurement Application | |
E9077EM1E | WLAN 802.11ac/ax Measurement Application | |
E9077EM2E | WLAN 802.11be Measurement Application | |
89601PSMC | Power Suite Measurement | |
E9079EM0E | TD-Scdma/HSPA Measurement Application, remote control only | |
E9080EM0E | LTE and LTE-Advanced FDD Measurement Application | |
N9077EM2E | WLAN 802.11be Measurement Application | |
E9080EM3E | NB-IoT and eMTC FDD Measurement Application | |
N9056EM0E | Channel Quality for Group Delay Measurement Application | |
E9080EM4E | LTE V2X Measurement Application | |
E9081EM0E | Bluetooth (TM) Measurement Application | |
E9081SP1E | Qualcomm Bluetooth High Speed Link Measurement Application | |
E9082EM0E | LTE and LTE-Advanced TDD Measurement Application | |
E9084EM0E | Short Range Communication and IoT Measurement Application | |
E9085EM0E | 5G NR Measurement Application | |
E9085EM4E | NR V2X Measurement Application | |
N9056PC1E | Channel Quality for Noise Power Ratio Measurement Application, PC License, PC License | |
89601QAMC | WLAN 4096QAM modulation | |
89601BVXC | High throughput WLAN modulation analysis, limited | |
N90EMQAMB | WLAN 4096QAM modulation | |
E9077EM3E | WLAN 802.11ac/ax Measurement Application, limited | |
E9077EM4E | WLAN 802.11be Measurement Application, limited | |
E9092EM0E | Avionics Measurement Application | |
89601202C | Standard vector signal analysis up to 55 GHz center frequency, 2.16 GHz bandwidth, and 4 channels support | |
89601203C | Essentials vector signal analysis up to 8 GHz center frequency, 160 MHz bandwidth, and single channel support |
服務與軟體授權 保固、校驗及服務
詳細資訊: 查閱配置指南
KeysightCare 適用於此產品。 了解詳情
Warranty and Service plan for Dynamic Pricing
R-C7A-001-1-D | Hardware Support Plan - 1 year | |
R-C7A-001-3-D | Hardware Support Plan - 3 years | |
R-C7A-011-3-D | Hardware Support Plan with Keysight Calibration - 3 years | |
R-C7A-010-3-D | Hardware Support Plan with RTK Operational Verification - 3 years | |
R-C7A-020-3-D | Hardware Support Plan with On-Site Operational Verification - 3 years | |
R-C7A-011-5-D | Hardware Support Plan with Keysight Calibration - 5 years | |
R-C7A-017-5-D | Hardware Support Plan with Accredited Calibration - 5 years | |
R-C7A-010-5-D | Hardware Support Plan with RTK Operational Verification - 5 years | |
R-C7A-020-5-D | Hardware Support Plan with On-Site Operational Verification - 5 years | |
R-47F-001-1-D | Hardware Support Plan - 1 year | |
R-47F-011-3-D | Hardware Support Plan with Keysight Calibration - 3 years | |
R-47F-017-3-D | Hardware Support Plan with Accredited Calibration - 3 years | |
R-47F-010-3-D | Hardware Support Plan with Operational Verification - 3 years | |
R-47F-011-5-D | Hardware Support Plan with Keysight Calibration - 5 years | |
R-47F-017-5-D | Hardware Support Plan with Accredited Calibration - 5 years | |
R-47F-010-5-D | Hardware Support Plan with Operational Verification - 5 years |
Return to service center warranty and service plan
R-51B-001-C | Return to Keysight Warranty - 1 year. | |
R-51B-001-3CC | Return to Keysight Warranty - 3 years |
Services for ESA/EXA/MXA Series
PS-S10 | Remote scheduled productivity assistance hours | |
PS-S20-01 | Recommended Startup assistance, daily | |
PS-S20 | Startup assistance, daily |
採購後升級選項 升級
詳細資訊: 觀看升級指南
N9020BU | Upgrades for MXA Signal Analyzer, Multi-touch |
Baseband Inputs
N9020BU-BBA | I/Q baseband inputs, analog |
Connection Options
N9020BU-CR3 | Connector rear, second IF output | |
N9020BU-CRP | Connector, programmable rear IF output | |
N9020BU-YAS | Y-Axis Screen Video Output | |
N9020BU-HL3 | Wideband and programmable IF outputs |
EMC Functionality
N9020BU-EMC | Basic EMC functionality |
External Mixing
N9020BU-EXM | External mixing |
Frequency Upgrade
N9020BU-F01 | Frequency upgrade from 3.6 to 8.4 GHz, includes installation, calibration, 1 yr warranty | |
N9020BU-F02 | Frequency upgrade from 3.6 to 13.6 GHz, includes installation, calibration, 1 yr warranty | |
N9020BU-F03 | Frequency upgrade from 3.6 to 26.5 GHz, includes installation, calibration, 1 yr warranty | |
N9020BU-F06 | Frequency upgrade from 8.4 to 13.6 GHz, includes installation, calibration, 1 yr warranty | |
N9020BU-F07 | Frequency upgrade from 8.4 to 26.5 GHz, includes installation, calibration, 1 yr warranty | |
N9020BU-F10 | Frequency upgrade from 13.6 to 26.5 GHz, includes installation, calibration, 1 yr warranty | |
N9020BU-F13 | Frequency upgrade from 26.5 to 32 GHz, includes installation, calibration, 1 year warranty | |
N9020BU-F14 | Frequency upgrade from 26.5 to 44 GHz, includes installation, calibration, 1 year warranty | |
N9020BU-F15 | Frequency upgrade from 32 to 44 GHz, includes 44 GHz preamp, installation, calibration, 1 year warranty | |
N9020BU-F16 | Frequency upgrade from 3.6 to 50 GHz, includes installation, calibration, 1 year warranty | |
N9020BU-F17 | Frequency upgrade from 8.4 to 50 GHz, includes installation, calibration, 1 year warranty | |
N9020BU-F18 | Frequency upgrade from 13.6 to 50 GHz, includes installation, calibration, 1 year warranty | |
N9020BU-F19 | Frequency upgrade from 26.5 to 50 GHz, includes installation, calibration, 1 year warranty | |
N9020BU-F20 | Frequency upgrade from 32 to 50 GHz, includes 50 GHz preamp, installation, calibration, 1 year warranty | |
N9020BU-F21 | Frequency upgrade from 44 to 50 GHz, includes 50 GHz preamp, installation, calibration, 1 year warranty | |
N9020BU-F04 | Frequency upgrade from 3.6 to 32 GHz, includes installation, calibration, 1 year warranty | |
N9020BU-F05 | Frequency upgrade from 3.6 to 44 GHz, includes installation, calibration, 1 year warranty | |
N9020BU-F08 | Frequency upgrade from 8.4 to 32 GHz, includes installation, calibration, 1 year warranty | |
N9020BU-F09 | Frequency upgrade from 8.4 to 44 GHz, includes installation, calibration, 1 year warranty | |
N9020BU-F11 | Frequency upgrade from 13.6 to 32 GHz, includes installation, calibration, 1 year warranty | |
N9020BU-F12 | Frequency upgrade from 13.6 to 44 GHz, includes installation, calibration, 1 year warranty |
Performance Options
N9020BU-EA3 | Electronic attenuator, 3.6 GHz | |
N9020BU-EDP | Enhanced display package | |
N9020BU-FP2 | Fast power, up to maximum available analysis bandwidth | |
N9020BU-MPB | Microwave preselector bypass | |
N9020BU-NF2 | Noise floor extension, instrument alignment | |
N9020BU-PFR | Precision frequency reference | |
N9020BU-TDS | Time Domain Scan - requires N6141C and DP2 or B40 or greater BW | |
N9020BU-FT1 | Frequency mask trigger, basic detection license | |
N9020BU-FT2 | Frequency mask trigger, optimum detection license | |
N9020BU-FS2 | Enhanced fast sweep speed | |
N9020BU-DP4 | Digital processor, for B85, B1A or B1X, 4 GB capture memory | |
N9020BU-RBE | Resolution bandwidth extended |
Portable Packaging
N9020BU-PRC | Portable configuration |
Preamplifier
N9020BU-P03 | Preamplifier, 3.6 GHz | |
N9020BU-P08 | Preamplifier, 8.4 GHz | |
N9020BU-P13 | Preamplifier, 13.6 GHz | |
N9020BU-P26 | Preamplifier, 26.5 GHz | |
N9020BU-P32 | Preamplifier, 32 GHz | |
N9020BU-P44 | Preamplifier, 44 GHz | |
N9020BU-P50 | Preamplifier, 50 GHz |
Real Time Signal Analysis
N9020BU-RT1 | Real-time analysis up to maximum available BW, basic detection license | |
N9020BU-RT2 | Real-time analysis up to maximum available BW, optimum detection, license | |
N9020BU-RTR | Real-time spectrum recorder and analyzer application example |
Security - PC Features
N9020BU-SF1 | Security features, excluding launch programs | |
N9020BU-SF2 | Security features, prohibit saving results | |
N9020BU-SSD | Solid state drive upgrade, W7X | |
N9020BU-SS1 | Solid state drive upgrade, Win10, for PC6/PC6S | |
N9020BU-SS2 | Additional Solid state drive, Win10, for PC8 | |
N9020BU-PC8 | CPU Upgrade kit, PC8, Cal file memory | |
N9020BU-PCS | CPU Upgrade kit, Cal file memory | |
N9020BU-SS3 | Additional M.2 NVMe SSD, Win10, for PCA | |
N9020BU-SF3 | Security feature, secure RAM disk boot |
Source Connectivity
N9020BU-ESC | External source control |
Bandwidth
N9020BU-B1A | Analysis bandwidth upgrade, 25 MHz to 125 MHz | |
N9020BU-B1X | Analysis bandwidth upgrade, 25 MHz to 160 MHz | |
N9020BU-B40 | Analysis bandwidth upgrade, 25 MHz to 40 MHz, for options 503, 508, 513, 526 (includes Opt MPB) | |
N9020BU-B85 | Analysis bandwidth upgrade, 25 MHz to 85 MHz, for options 503, 508, 513, 526 (includes Opt MPB) | |
N9020BU-BU3 | Analysis bandwidth upgrade, 40 MHz to 160 MHz | |
N9020BU-BU6 | Analysis bandwidth upgrade, 85 MHz to 125 MHz | |
N9020BU-BU7 | Analysis bandwidth upgrade, 85 MHz to 160 MHz | |
N9020BU-BUA | Analysis bandwidth upgrade, 125 MHz to 160 MHz | |
N9020BU-BU1 | Analysis bandwidth upgrade, 40 MHz to 85 MHz | |
N9020BU-BU2 | Analysis bandwidth upgrade, 40 MHz to 125 MHz | |
N9020BU-BUE | Analysis bandwidth upgrade, 25 MHz to 125 MHz, for options 532, 544, 550 (includes Opt MPB) | |
N9020BU-BUL | Analysis bandwidth upgrade, 25 MHz to 160 MHz, for options 532, 544, 550 (includes Opt MPB) | |
N9020BU-BUN | Analysis bandwidth upgrade, 25 MHz to 40 MHz, for options 532, 544, 550 (includes Opt MPB) | |
N9020BU-BUD | Analysis bandwidth upgrade, 25 MHz to 85 MHz, for options 532, 544, 550 (includes Opt MPB) |
R1286A-HU | Keysight hardware upgrade installation services. |
Windows operating system and PC processor/drive upgrade
N9094BU | Windows operating system and PC processor/drive upgrade |