Source Measure Units for All Your Needs

Keysight’s source measure units (SMU) or source meters range from precision, application-specific, and general-purpose to basic instruments. Our SMUs enable the streamlining and automation of low-power integrated circuits, automotive systems, and other complex systems for efficient, reliable, and repeatable testing.

This way, you can perform quick IV curve measurements without impacting test parameters, voltage and current ranges, test sequences, or criteria set by compliance standards.

Flexible Solution for Faster Workflows

Remove organizational test challenges with the PZ2100 high-channel density precision SMU solution. Meet all your evolving test system requirements with the 5 available source meter module options, which are flexibly configurable and upgradable in the 1U, 4-slot mainframe. Address your application-specific needs with any module combination, including high-speed, high-resolution, and high-density SMUs. This flexibility reduces your system bring-up time while removing the need for multiple capital investments for every new project.

Related Use Cases

Learning Materials on Source Meters

Learn how a source meter helps you overcome key challenges in application-specific tests, including low-power integrated circuits tests, low-current LED tests, VCSEL sensor and module tests, narrow-pulsed LIV tests, DC bias sourcing tests for optical receivers and modulators, datacenter applications, and more.

SMU KU Course

Efficient, Repeatable Device Characterization

Keysight's EasyEXPERT Group+ Software brings you efficient and repeatable device characterization with ready-to-use measurements functions.

  • Multiple modes and features for quick setup, execution, and analysis
  • Built-in database (workspace) records test data automatically
  • Remote control function supports remote execution of application tests
  • Included with most Keysight source meters / source measure units

Workflow Software for Simplified Automation

Quick and Easy Source Meter Control Software

Keysight instrument control and power supply software accelerate your research, development, and design verification by quickly and easily executing synchronous current-voltage (IV curve) measurements without programming, immediately reviewing test results on graphs and tables, and efficiently generating reports.

  • Track and record your source meter output to understand the impact of power draw for specific events.
  • Connect and control your source meters through the cloud.
  • Export data to popular tools, such as MATLAB, Microsoft Excel, or Microsoft Word, for further analysis.

Featured Resources

Source / Measure Unit FAQs

Want help or have questions?

Canada