2024 Frost & Sullivan New Product Innovation Award Winner

V400P New Product Innovation award

The Vision 400 Series Network Packet Brokers received the prestigious 2024 Global New Product Innovation Award from Frost & Sullivan. This innovative product line delivers unmatched performance, modularity, scalability, future-proof design, automation, intelligence, and an exceptional end-user experience.

Highlights

  • An all-in-one next generation NPB to cover visibility for today and tomorrow in 10/25/40/50/100/200/400G speeds
  • High density flexibility up to 152x10G/25G/50G, 32x40G, 64x100G, 32x200G, 16x400G (including fan outs)
  • Packet transformation features on every port: header stripping, timestamping, tunneled IP filtering, data masking and tunnel creation/termination
  • Resilient, active-active inline and out-of-band capabilities
  • Built-in line-rate filtering and lossless processing capabilities
  • Enhanced memory and storage for AI-powered visibility and monitoring
  • Easy-to-use web interface with point-and- click functionality
  • Accurate timestamping with sources from: NTP, 1588 PTP, or 1PPS+ToD (G.8271) with two independent 1PPS
  • Supports both NRZ and PAM4 standards for maximum port density and flexibility
  • FPGA based PacketStack supports line rate deduplication, packet trimming and burst protection up to 400G in increments of 25G
  • On-board powerful 16-core CPU (32-core for Vision 400XT) allows support of AppStack, SecureStack and MobileStack + more stacks in the future

Keep up With Your Network’s Speed, Size and Complexity

Speed image

Increasingly large, fast and complex hybrid, software defined networks can overwhelm security and monitoring tools and create blind spots. Turbocharge your security and monitoring tools by intelligently providing them all the data they need, even at 400G speeds without packet drops.

Key Specifications

Max backplane capacity
9200 Gbps
TAA compliant
Yes
Visibility intelligence
NetStack, PacketStack, AppStack
Max number of 10 Gb ports
152
Max number of 40 Gb ports
32
Max backplane capacity
TAA compliant
Visibility intelligence
Max number of 10 Gb ports
Max number of 40 Gb ports
9200 Gbps
Yes
NetStack, PacketStack, AppStack
152
32
View More
Cluster management through fabric controller:
No
Compatible hardware:
Vision 400
Line rate forwarding, zero-packet loss architecture:
Yes
Max backplane capacity:
9200 Gbps
Max number of 1 Gb ports:
n/a
Max number of 10 Gb ports:
152
Max number of 100 Gb ports:
64
Max number of 25 Gb ports:
152
Max number of 40 Gb ports:
32
Max number of 50 Gb ports:
152
RESTful API:
Yes
SNMP traps:
Yes
Smart, drag-and-drop, intuitive GUI:
Yes
System height:
1 RU
TAA compliant:
Yes
Visibility intelligence:
NetStack, PacketStack, AppStack

Future Proof Flexibility

Functionality and speeds can be incrementally licensed to meet your needs, as your tools and networks evolve. With full support for 10G, 25G, 40G, 50G, 100G, 200G and 400G we have you covered.

Advanced features offer maximum efficiency with packet deduplication, application filtering, decryption (both inline and out-of-band), and metadata generation.

Hyperscale Abstract Image

Out-of-Band Capabilities

out of band

Out-of-Band Monitoring

Deliver network traffic to your out-of-band monitoring tools with speed and accuracy. Keysight's dynamic filtering engine makes it easy to identify relevant interactions, even as your network grows and changes.

Network Visibility Architecture for the Hybrid, Multi-Cloud Enterprise

Get the EMA Report

Networks are gaining speed and complexity to support hybrid IT networks, multi-cloud business deployments for applications such as 5G, remote work, artificial intelligence (AI), video streaming and augmented/virtual reality (AR/VR).

Enterprise Management Associates (EMA) explored this trend in a new report, discovering that 96% of organizations find packet analysis critical to cybersecurity operations, which amplifies the need for network visibility solutions like the new Vision 400 series.

5 Ways to Improve ROI with Network Packet Brokers

Visibility Intelligence

Stack up Keysight’s leading visibility intelligence features to optimize your traffic analysis and security tool performance. Used with a network packet broker, virtual or cloud platform, the extensive set of intelligent features allows you to modify, mold, and transport traffic specific to tool needs. Each feature is executed with a purpose-built design to ensure you get the best performance whether in a physical data center or the cloud. To learn more, click on each stack.

PacketStack

Intelligent packet filtering, manipulation, and transport with deduplication, header (protocol) stripping, packet trimming, and burst protection

SecureStack

Optimized handling for secure traffic with active SSL, passive SSL decryption, threat insights and data masking

AppStack

Context-aware, signature-based application layer filtering with application identification, geolocation and tagging, and optional RegEx filtering

MobileStack

Visibility intelligence tailored for the mobile carrier evolved packet core with GTP and SIP correlation and load balancing

TradeStack

Marked data feed monitoring with gap detection, feed and channel health, high-resolution traffic statistics, and microburst detection

Vision 400

Interested in a Vision 400?

Featured Resources

View All Resources

Get the Network Visibility Products Catalog

Network Visibility Catalog

Want help or have questions?