Bit error ratio testers (BERT)

Receiver Characterization And Compliance Testing

Keysight’s bit error ratio test (BERT) system enables the most accurate physical-layer design verification of high-speed communication and multi-gigabit digital interfaces. Our expert-level support will help you select the high-performance hardware, control software, receiver test, and automation tools needed to help you master your design.

Whether you are working on data center or computing interface technologies, Keysight BERTs offer the most comprehensive choices, from affordable manufacturing test to high-performance characterization and compliance test.

The Keysight BERT supports symbol rates up to 64 Gbaud with both non-return-to-zero and pulse amplitude modulation 4 (PAM4) coding schemes. It also supports digital interfaces such as PCI Express®, USB, MIPI, Thunderbolt, DisplayPort, SATA / SAS, electrical and optical Ethernet 10G / 100G / 400G, OIF-CEI, Fibre Channel, and PON.

Extend Your Capabilities With The Right Tools

Technology is constantly changing. So too are the requirements engineers face. Get more functionality out of your existing hardware today by complementing it with the right accessories to improve productivity and the right Keysight PathWave design and test automation software to accelerate your product development.

Related Use Cases

Featured Resources

Frequently Asked Questions - Bit Error Ratio Testers (BERT)

Want help or have questions?

Sweden