Making accurate proximity calculations between UWB devices
Accurate positioning is a fundamental feature of ultra-wideband (UWB) devices. The time-of-flight (ToF) measurement is essential in the test and validation process. The method ensures that the device under test (DUT) accurately reports the signal flight time, which is critical for precise distance calculations. ToF testing measures the distance between the initiator, which sends the signal, and the responder, which receives it. It verifies that the DUT’s reporting mechanism functions correctly and enables accurate proximity calculations between UWB devices.
Performing ToF measurements requires a high-precision test system to provide reliable and robust ranging timestamps. The test system must perform precise time measurements in either an over-the-air (OTA) or conducted environment. The test setup includes a test chamber for the OTA test, a vector transceiver for sending and receiving signals, and software for signal generation and analysis.
UWB ToF test solution
Accurately calculating the distance between UWB devices requires performing ToF measurements to verify that the DUT's reporting mechanism functions correctly. The Keysight ToF test solution consists of the Keysight M9415A VXT PXI vector transceiver, PathWave vector signal analysis software, X-Series measurement application, and PathWave signal generation software. The solution enables design engineers to perform a range of measurements on UWB devices, including frequency, time, and amplitude domain analysis, as well as antenna characterization and system-level testing.
X Series (Multi-touch) Signal and Spectrum Analyzers
Technology
UWB
LoRa
Z-Wave
802.15.4
IoT
License Types
Embedded Application
Software Type
Individual License
Industry Segment
Wireless Connectivity
How to Test Time of Flight (ToF) of UWB Devices
M9415A VXT PXI Vector Transceiver, 380 MHz to 6/8/12 GHz
The Keysight M9415A VXT PXIe vector transceiver integrates a VSG and a VSA from 380 MHz to 6, 8, or 12 GHz in a 3-slot PXIe module with up to 1.2 GHz bandwidth.