Highlights

Designed for Phase Noise Test System Power Users 

The Keysight N5511A phase noise test system (PNTS) lets you measure at the limits of physics with readings down to kT (-177 dBm/Hz). The N5511A PNTS is a replacement for the gold-standard Keysight E5500 phase noise measurement system and is designed to meet the needs of phase noise power users.

  • Designed for phase noise power users at the high end of the market
  • Flexible architecture lets you integrate exceptional reference sources — yours or ours — and confidently solve specific challenges faster
  • Multi-segment hardware cross-correlation in field programmable gate array (FPGA)
  • Absolute and residual phase noise using the phase detector (quadrature) method and cross-spectral averaging (cross­correlation) for sensitivity down to the kT thermal phase noise floor (-177 dBm/Hz)
KeysightCare Logo

Most Flexible Measurement Solution

The N5511A PNTS modular instrument architecture takes advantage of standalone instrumentation for superior frequency offset range, broadest capability, best sensitivity, and excellent overall value for phase noise measurements. It can accept any reference source that is electronically frequency tunable — so you can get better performance as newer and higher performance signal generators come to market.

N5511A Phase Noise Test System

Key Specifications

Offset Frequency Range
0.01 Hz to 160 MHz. Wider offsets available using an external signal analyzer
Phase Noise Sensitivity
-200 dBc/Hz (with +23 dBm input signal)
Reference Source
External
Transient/RF Transient Measurements
No
DC Sources for Oscillator Characterization
No
Measurement Functions
Phase noise
AM noise
Residual noise
Baseband noise
Frequency/Power/Phase transient
VCO characterization
Full span spectrum analysis
Vector network analysis
Clock jitter analysis
Offset Frequency Range
Phase Noise Sensitivity
Reference Source
Transient/RF Transient Measurements
DC Sources for Oscillator Characterization
Measurement Functions
0.01 Hz to 160 MHz. Wider offsets available using an external signal analyzer
-200 dBc/Hz (with +23 dBm input signal)
External
No
No
Phase noise
AM noise
Residual noise
Baseband noise
Frequency/Power/Phase transient
VCO characterization
Full span spectrum analysis
Vector network analysis
Clock jitter analysis
View More
N5511A phase noise test system

Interested in a N5511A?

Want help or have questions?

India