Highlights

  • Comprehensive solution for wireless chipsets and devices:
    • Supports early development and test phases from prototyping to systems integration and verification
    • Support for 5G Rel-16 NSA and SA as well as LTE and 3G including IMS
    • 10 Gbps IP throughput
  • Toolset designed for protocol and application testing by:
    • Protocol stack developers
    • Systems integration
    • Verification teams
  • Flexible, easy-to-use interface enables:
    • Building tests with no programming knowledge required
    • Test development acceleration during feature integration and regression phases
KeysightCare Logo

Manage your Test Plan Efficiently

Keysight Test Manager allows user to define which tests are included in the test plan or project. Easily execute tasks with powerful user interface:

  • Parameterisation: define the behavious of individual tests or overall Test Plan
  • Analyze the results and manage report generation
  • Control and manage remotely the test plans and results to allow integration into customer
C8714000A drop-down menu with list of 5G NR SA UL MIMO built-in tests
C8701000A Protocol R&D Test Software Log Viewer

Analyze Test Results with the Log Viewer

The Log viewer is a powerful result analysis and logging tool that enables the user to view all protocol layers (i.e. PHY, MAC, RLC, PDCP, and RRC) in one log.

Other main features are:

  • Customizable filters to allow different teams to investigate issue efficiently
  • Bookmarks to highlight key areas of interest when sharing logs with other teams
  • Export options and plug-ins to allow third party tools to be used for additional analysis

Protocol R&D Test Software Specifications

Protocol R&D Test Software supports test cases from the 3GPP Release 16 feature

S8701A Protocol R&D Toolset

The Protocol R&D Toolset is a comprehensive suite of tools supporting all phases of wireless device development from pre-silicon protocol module development, through systems integration and verification

Want help or have questions?

Worldwide