Highlights

Applications

  • general-purpose switching to control external devices or switching in light loads or power supplies

Functionality

  • 64-channel single-pole, double-throw (SPDT) switch
  • 100 Vrms
  • 1 A switch / carry current
  • 3 W max power

The M9131A is a high-density, general-purpose switch with 64 independent, single-pole, double-throw (Form C) switches in a single PXI module. This module can be used to cycle power to products under test, control indicator and status lights, or actuate external power relays and solenoids. The high-speed, long-life reed relays can handle 100 Vrms and 1 A, with up to 3 W maximum power. Choose from the durable connector block or standard cable connections.

Software drivers support most common programming environments such as Visual Studio, C, C++, C#, Visual Basic, MATLAB and LabVIEW. The high-quality switches with durable connections ensure trustworthy measurements, and high-speed reed relays help to increase test throughput. Installation and configuration are fast and easy using Keysight Connection Expert and soft front panels.

Key Specifications

Frequency Range
DC to 26.5 GHz
Inputs/Outputs
0 - 50 Volts
51 - 125 Volts
Module Type
General Purpose
Number of channels
6
Switch Configuration
SP6T
Switch Type
RF General Purpose Switch
Frequency Range
Inputs/Outputs
Module Type
Number of channels
Switch Configuration
Switch Type
DC to 26.5 GHz
0 - 50 Volts
51 - 125 Volts
General Purpose
6
SP6T
RF General Purpose Switch
View More
PXI SPST Switch Modules for general purpose

Interested in a M9131A?

Featured Resources for M9131A PXI SPDT Switch: 64-ch, 100 Vrms / 1A, Reed Relays

Want help or have questions?

Worldwide