M1749B Performance Millimeter–Wave Transceiver, 24–49 GHz
Performance mmWave remote radio head for 5G
Vertrieben durch:
- Autorisierte Vertriebspartner
- Keysight Direct Sales
Highlights
The M1749B is the only Remote Radio Head supporting bi-directional testing at five mmWave frequency bands with one hardware set. Two RF ports support Tx and Rx verification. Confidently test over the air at mmWave frequencies in the 24, 28, 39, 40 GHz, and 47 GHz bands using one M1749B remote radio head (RRH). Verify Tx and Rx performance of 5G RFFEs, base stations, chipsets, and devices using stimulus and analysis provided by one of several Keysight platforms. M1749B delivers an additional +3 dBm power compared to M1749A.
5G Wireless Test Featured Resources
Related Products and Solutions
Want help or have questions?