Keysight’s 5G wireless test platforms are modular and scalable, enabling testing via a range of methods and frequencies. They comprise the following key building blocks:

  • E7515B UXM 5G Wireless Test Platform
    • Simultaneous support for multiple radio access technologies in a single unit, minimizing the system size and footprint
    • Supports 5G NR in both non-standalone (NSA) and standalone (SA) modes
    • Supports LTE either standalone, as the anchor for 5G NSA modes, or for inter-RAT testing
    • Supports 3G for inter-RAT testing
    • 380MHz to 6GHz frequency range, with 8 Tx + 4 Rx RF ports
    • Scalable bandwidth 8Tx/4Rx @800MHz, 4Tx/2Rx @1600MHz
    • Integrated BBIQ interface
    • Internal PC and touch-screen interface enabling benchtop usage via test applications
    • Supports baseband fading for advanced performance testing
  • E7515R UXM 5G Wireless Test Platform
    • Optimized platform for 5G NR RedCap and CIoT testing
    • Integrated BBIQ interface
    • 2 TX DL + 2 RX UL RF ports @ 100MHz
    • FR1 up to 6GHz and FR2-ready
    • R17 UL Coverage Enhancements
  • E7515W UXM Wireless Connectivity Test Platform
    • Integrated 5G network emulator supporting Wi-Fi 7 and previous technology generations
    • Supports both Wi-Fi Station & AP Test
    • Station Cellular & Wi-Fi interoperability in one box
    • Fixed Wireless Access Test from one box including client hotspot testing
    • Full Wi-Fi 7 capability with 4x4 320MHz 4kQAM
  • E7515P UXM 5G Wireless Test Platform
    • Most powerful and integrated 5G network emulator
    • 380MHz to 15GHz frequency range, with 8 Tx + 8 Rx RF ports
    • High RF port density with scalable BW
    • Highest band coverage and simplest RF wiring
    • Supporting Wi-Fi 7 and previous technology generations

See the links below for further details about each of these instruments.

5G Wireless Test Platforms

Sie haben bereits eines dieser Produkte? Zum technischen Support

Extend Your Capabilities With the Right Tools

Get more functionality out of your existing hardware today by pairing it with the right accessories to improve productivity

Want help or have questions?

Netherlands