Pulse Generators

Detailed insight into your system's signal integrity

M8190A front left view

Powerful, Flexible Testing Solutions

Keysight high-speed pulse generators offer the most comprehensive portfolio of stimulus solutions for the generation of digital and analog waveforms and data signals. The Keysight pulse generator test equipment covers a frequency range from 1μHz to 56 Gb/s and an output amplitude range from 50 mV to 20V.

  • High-quality signals with low intrinsic jitter resulting in accurate and reliable measurements
  • Glitch-free timing change allows continuous operation without rebooting your device
  • Powerful data sequencing features allow the generation of complex data
  • Clear and precise signal jitter injection allows stress test
  • Full control over all pulse parameters like timing, levels, edges, continuous or triggered pulse streams

Find the Model that's Right for You

Want help or have questions?

Canada