Technical Support

N2802A InfiniiMax III Series Probe Amplifier, 25 GHz

  • Resources
  • Drivers, Firmware and Software
  • Training and Events
  • Knowledge Center

Resources

Showing 1 to 20 of 20
Sort by :
Date
Date Title
Filter Results
Reset
By Type of Content
Data Sheets
The new InfiniiMax 4 series probing system is a groundbreaking solution designed to deliver unparalleled signal fidelity and accuracy with bandwidth capabilities reaching up to 52 GHz, all while maintaining exceptionally low loading. With the InfiniiMax III/III+ probe amplifiers, this advanced...
2025-02-12
Data Sheets
Keysight offers a probing solution that covers the full temperature range from -55 degrees to + 150 degrees Celsius. The Keysight N5450A InfiniiMax extreme temperature extension cable.
2024-12-02
Application Notes
An ideal oscilloscope probe would simply provide an exact replica of the signal being probed. However, in the real world, the probe becomes a part of the circuit under test because the probe or probing accessories attached to the device under test (DUT) introduce probe loading to the circuit....
2024-10-21
Application Notes
This application note explores the important specifications found on probe data sheets and how those specifications affect your measurements and DUT.
2024-08-30
Application Notes
There are various ways to connect test instrumentation probes to devices under test (DUTs). One such method is soldering, which provides a reliable connection and minimizes parasitic probing effects by keeping wire lengths and connections as short as possible. Many of Keysight’s high performance...
2023-03-13
Configuration Guides
Keysight offers a broad range of voltage, current, and optical probing solutions for InfiniiVision and Infiniium Series oscilloscopes. Select from the probe categories listed below to see what Keysight has to offer.
2023-03-13
Technical Overviews
To get the most out of your oscilloscope, you need the right probes and accessories for your applications. Keysight offers a wide selection of high-quality probes and accessories for your scope.
2021-09-24
User Manuals
This is the User Guide / Service Guide for the InfiniiMax III probing system.
2021-06-18
Reference Guides
This card shows the recommended probe head configurations for the InfiniiMax III probing system. It also includes additional information and tips.
2020-11-30
Application Notes
Keysight InfiniiMax differential probes are DSP corrected to have a flat magnitude and phase response to provide the highest possible accuracy. The bandwidth chosen to correct to is typically around 3dB non-corrected bandwidth. Usually, extending the bandwidth much beyond that point will increase...
2018-06-21
Data Sheets
Keysight Infiniium 90000 X-Series oscilloscopes are engineered for 33 GHz true analog bandwidth that delivers the industry's highest real-time oscilloscope measurement accuracy.
2017-12-01
User Manuals
This guide assists you in properly handling your InfiniiMax III N2800A Series probes to prevent damage and maintain high performance.
2012-06-01
Help Files
This video requires the QuickTime player. Please be patient as it can take several minutes to load the video due to file size. Right-click on the link and choose "Save As" to save the video file to your computer.
2010-07-01
How-To Videos
Tutorial video on the N5441A solder-in probe head basics
2010-06-24
How-To Videos
Tutorial on proper maintenance for the N5445A browser probe head
2010-06-24
How-To Videos
Tutorial video on the fixture basics for the N5443A Cal/deskew fixture
2010-05-24
How-To Videos
InfiniiMaxIII N5445A Differential Browser Usage Demo
2010-05-05
Product Tours
InfiniiMaxIII N5439A ZIF Probe Heads Demo
2010-05-05
How-To Videos
InfiniiMaxIII Strain relieving techniques Demo
2010-05-05
Product Tours
Keysight InfiniiMaxIII N5439A ZIF Tips Demo
2010-05-04
Showing 1 to 20 of 20

Drivers, Firmware and Software

Training and Events

Knowledge Center

United States