What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
M8053A Interference Source, 64 GHz
64 GHz interference source for the M8050A BERT
Starting from
Highlights
The Keysight M8053A interference source provides the bandwidth needed for 224 Gbps in data centers and future-generation testing for PCIe®. It supports random-level interference and sinusoidal-level interference simultaneously for optical receiver stress tests. Features include the following:
- Common mode and differential mode sinusoidal interference (CMSI, DMSI), two-tone bandwidth adjustable up to 64 GHz
- Two channels with 64 GHz bandwidth and differential outputs
- Adjustable amplitude up to 1.25 V s.e.
- 2-slot AXIe module for combined configurations with M8050A high-performance BERT
- Graphical user interface and remote control via Keysight M8070B system software for M8000 series of BER test solution
- Coupler pair for injecting the interference signal into a differential pattern stream
The target application is a receiver test for devices with 1.6T data center applications, future generations of PCIe, and other high-speed digital interfaces.
Key Specifications
Supported Data Rates
224 Gb/s
Line Coding
PAM4
Standards
n/a
Number of channels
2
Module Type
Interference Source
Supported Data Rates
Line Coding
Standards
Number of channels
Module Type
224 Gb/s
PAM4
n/a
2
Interference Source
View More
Interested in an M8053A?
Extend the Capabilities of Your M8053A Interference Source, 64 GHz
Featured Resources
Want help or have questions?