What are you looking for?
SL1840A Scienlab Regenerative DC Emulator - High-Power Series, 300 kW
Achieve high-power DC charging test up to 300 kW in a small footprint, parallel for up to 1.5 MW
Starting from
The Keysight SL1840A provides source and regenerative sink capabilities at 1000 V, 1200 V, or 1500 V, 300 A, 600 A, or 900 A, and 300 kW.
Highlights
Meet the SL1800A Scienlab Regenerative DC Emulator – High-Power Series
Keysight's SL1800A Scienlab Regenerative DC Emulator - High-Power Series enables users to emulate the large batteries in electric vehicles. The bidirectional power flow allows emulation of both power sourcing applications, such as traction inverter test, as well as power-absorbing (sinking) applications, such as EV charging. Being regenerative, the power absorbed is delivered back to the grid, saving on energy and cooling costs. The SL1800A Series is fully integrated with the SL1040A Scienlab Charging Discovery System. The SL1093A Scienlab Charging Discover Software fully automates DC charging applications to many different test standards. With bi-directionality, integrated DC voltage and current controllers, high dynamics, and its regenerative energy feedback capacity, the Scienlab Dynamic DC Emulator provides an all-in-one system for efficient and effective testing of the power electronic components in electric vehicles (EV) and electric vehicle supply equipment (EVSE).
- Fully integrated with SL1040A Scienlab Charging Discovery System and SL1093A Scienlab Charging Discover Software
- Available for high voltage, high-power applications
- Energy-efficient source and sink mode (96%)
- Extendable to meet future, increased power needs while meeting today's budget
- Systems in parallel allow future-proven 1.5 MW power
Extend the Capabilities of Your Product
Want help or have questions?