What are you looking for?
iBypass VHD - IBPVHD-CH-AC
Very high density 12-segment 1/10 Gbps intelligent bypass switch
Already own this product? Visit Technical Support
Highlights
- Fail Safe: Fail-to-wire network port architecture, ensures that traffic is not interrupted by a bypass switch power failure
- Multi-Function Hardware: Built-in tap, regeneration, and aggregation capability provides the ability to feed out-of-band tools
- Modular Design: Compact 1U design supports up to 3 modules per chassis capable of deploying 4, 8, or 12 bypass switches
- Improved Optical Performance: Unique bypass functionality allows fiber runs to extend further while guaranteeing link and packet integrity
- Redundant Power: Built-in hot-swappable power supplies are field replaceable and redundant; available in AC and DC variants
- IFC CM: Compatible with our centralized iBypass switch management tool
Note: Pricing is for Information purposes only and can vary by country. Contact your local Keysight/Channel Partner for local market process prices. US In-country Sales Only
Build a Bridge Between Your Network and Inline Tools
Problem: Monitoring Tools Add Failure Points to Strained, Mission-Critical Networks
Solution: Increase Network Uptime with a Very High Density, Flexible Bypass Platform
Get fail-safe inline protection for all network monitoring tools with our very-high-density bypass switch, iBypass VHD.
You’ll improve overall network reliability, increase application availability, and add the convenience and cost savings of remote monitoring and control — all important requirements for any enterprise deployment.
Example of a High Availability (HA) deployment showing two firewalls in ACTIVE-STANDBY and an IPS acting in series to the other two. This also shows a HA configuration for the network links.
Our iBypass VHD provides built-in tap, regeneration, and aggregation functions and the following unique capabilities:
Preconfigured Heartbeats
Preconfigured to work with security tools through a single click, reducing setup times and eliminating potential errors during deployment. Ixia is the only bypass switch vendor with preset, integrated security tool heartbeats built into the user interface.
Central Management Support
Our Fabric Controller Centralized Manager, the only central management tool for bypass switches, simplifies and speeds iBypass VHD configuration and management of tens to hundreds of devices. This is a necessary requirement for any large-scale deployment and is available for all Ixia iBypass switches.
Very High Density
Highest density 10G bypass switch, supporting up to 12 x 10G bypass switches in 1U. This maximizes valuable data center real estate, reducing rack cost for large-scale deployments.
Key Specifications
Interested in a iBypass VHD?
Extend the Capabilities of Your iBypass VHD
Featured Resources
Want help or have questions?