Keysight PerfectStorm includes a 10GE fusion four-port (PS10GE4NG) load module.

Highlights

Keysight PerfectStorm provides a unified application and security test platform with support for Keysight BreakingPoint and IxLoad software, enabling you to reach massive scale under realistic traffic conditions. Achieve 1GE / 10GE dual-speed and resource aggregation. Use hardware-based acceleration for Secure Sockets Layer and Internet Protocol security. In a multiuser environment, you can leverage the per-port user ownership model for all ports on the test modules installed in the chassis.
 
PerfectStorm enables you to evaluate next-generation content-aware security devices, mitigate IT risk, and harden 3G, 4G, and LTE mobile networks. Use it to benchmark and validate the performance of network infrastructure and network devices. PerfectStorm is the essential solution to help you do the following:
  • Deploy compact cyber ranges and train cyber warriors.
  • Optimize virtualized data centers.
  • Tune systems and policies.
  • Roll out converged multiplay services.
  • Evaluate storage infrastructure and devices.

Extend the Capabilities of Your Product

Want help or have questions?