Highlights

Unrivaled Transition Time Performance 

The new Keysight 81134A sets the standard for high-speed applications that require multiple output channels or multi-level signaling. When timing and performance requirements are critical, the 81134A’s fast rise times and low intrinsic jitter allow the precise and in-depth characterization of devices such as receivers or backplanes. 

  • Clock and data signals distortion
  • Graphical user interface that provides quick access to all relevant parameters
  • Fast transition times
  • Hardware-based PRBS and memory-based pattern generation
KeysightCare Logo

Full Testing Control for Accurate Emulation

Versatile variable cross-point and jitter insertion capabilities make the 81134A the perfect fit for signal integrity tests.

  • Complements the Keysight 54850A high-performance Infiniium oscilloscopes and the 86100C Infiniium DCA-J wide-bandwidth oscilloscope
  • Delay control input and variable crossover point functionalities allow fast and easy signal integrity measurements, including emulation of real-world signals
  • Direct modes allow changes of frequency without dropouts or glitches
81134A Pulse Pattern Generator front right view

Key Specifications

Number of Outputs
2
Amplitude
50 mV to 2 V
Data Capabilities
12 MBit / channel; PRBS 2^n-1, n=5,6,...15,23,31; RZ, NRZ, DNRZ, R1
Frequency Range
15 MHz to 3.35 GHz
Signal Type
Pulse
Pattern
Data
PRBS
Number of Outputs
Amplitude
Data Capabilities
Frequency Range
Signal Type
2
50 mV to 2 V
12 MBit / channel; PRBS 2^n-1, n=5,6,...15,23,31; RZ, NRZ, DNRZ, R1
15 MHz to 3.35 GHz
Pulse
Pattern
Data
PRBS
View More

Interested in a 81134A?

Want help or have questions?

Worldwide