What are you looking for?
16196B Parallel Electrode SMD Test Fixture, DC To 3 GHz
Perform accurate and repeatable measurements on SMD size of (1.0L ± 0.1) x (0.5W ± 0.1) x (0.3H to 0.6)
Starting from
Perform accurate and repeatable measurements on SMD size of (1.0L ± 0.1) x (0.5W ± 0.1) x (0.3H to 0.6).
Highlights
The 16196B surface mount devices (SMD) test fixture offers excellent repeatability and usability, with accurate correlation up to 3 GHz. 16196 series fixtures are custom designed to fit specific SMD sizes (see table below), and provide repeatable DUT positioning with reliable contacts to enable stable measurement results, reducing the possibility of operator-induced error. Traditionally, SMD inductor evaluation up to 3 GHz has been difficult to implement. Now with the 16196 series, it’s easy to perform accurate and repeatable measurements.
Applicable device sizes of the 16196 series | ||
---|---|---|
Model | Size code | Specification of size L x W x H (mm) |
16196A | 0603 (inch) / 1608 (mm) | (1.6 ± 0.15) x (0.8 ± 0.15) x (0.4 to 0.95) |
16196B | 0402 (inch) / 1005 (mm) | (1.0 ± 0.1) x (0.5 ± 0.1) x (0.3 to 0.6) |
16196C | 0201 (inch) / 0603 (mm) | (0.6 ± 0.03) x (0.3 ± 0.03) x (0.27 to 0.33) |
16196D | 01005 (inch) / 0402 (mm) | (0.4 ± 0.02) x (0.2 ± 0.02) x (0.11 to 0.22) |
Extend the Capabilities of Your Product
Want help or have questions?