Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Get an Extra 5% Off When Buying Online With Credit Card
Need Help?

Check Shipping

Find out if this unit can be shipped to your country

This instrument can be shipped to .
For shipping time or custom orders, please contact us.
Unfortunately this instrument cannot be shipped to due to restrictions such as RoHS.
Online purchasing not available in .
Online purchasing not available for Premium Used models.
ID: U08-2509229

Keysight U2002H

USB Power Sensor / 50 MHz to 24 GHz

ID: U08-2509229
Keysight U2002H USB Power Sensor / 50 MHz to 24 GHz
Keysight U2002H USB Power Sensor / 50 MHz to 24 GHz
Keysight U2002H USB Power Sensor / 50 MHz to 24 GHz
Keysight U2002H USB Power Sensor / 50 MHz to 24 GHz
Keysight U2002H USB Power Sensor / 50 MHz to 24 GHz
Keysight U2002H USB Power Sensor / 50 MHz to 24 GHz
Keysight U2002H USB Power Sensor / 50 MHz to 24 GHz
Keysight U2002H USB Power Sensor / 50 MHz to 24 GHz
Actual instrument

Keysight U2002H

USB Power Sensor / 50 MHz to 24 GHz

Used & Calibrated + Measurement Report
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 75%

USD 2,376.75

List Price USD 9,507.00

Excl. taxes.
Set Price Alert
Add to Wishlist
For professional and industrial use only.
Free shipping included. Ships from Malaysia. Ships to United States within 1 week.
Request Quote

Keysight U2002H USB Power Sensor / 50 MHz to 24 GHz
Keysight Used
Keysight U2002H
USB Power Sensor / 50 MHz to 24 GHz
Configuration: 100
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight Used

Keysight  U2002H USD 2,376.75

From

USD 2,376.75 Save 75%


100APC 3.5MM (MALE) CONNECTORInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

New Keysight Calibration before shipping*
Extends lead time by <4 weeks
USD 429.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
USD 492.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
USD 984.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
USD 1,476.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
USD 2,460.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


  • Frequency range: 50 MHz to 24 GHz
  • Wide dynamic range: -50 dBm to +30 dBm
  • Internal zeroing while connected to the DUT
  • Fast measurement speed: up to 250 readings/second
  • Supports internal/external trigger measurements, internal triggering and trace display
  • Display power measurements on a PC without a power meter
  • Compatible with other Keysight instruments
  • Fully firmware compatible with selected Keysight instruments

NEW! Internal triggering and trace display capability

Internal triggering enables triggering based on the burst signal envelope, eliminating the need for an external triggering signal. Trace display provides a graphical view of the signal envelope to assist in gate placement and trigger level setup. All U2000 sensors, except for the U2004A, feature these new capabilities. If you are a current USB sensor user, simply download the U2000 series USB power sensor firmware upgrade free of charge.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight U2002H Power Meters & Sensors
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more

Leader in T&M

Empowering Innovators
for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more

Customization

Add Hardware.
Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more