Used Equipment Store

Account Benefits

Get a customised view of the Used Equipment Store

Manage your details to get quick responses by the team

Stay up-to-date on specials, prices and availability

Already have an account? Log In

Create Your Account

How can we help you?

Technical Question

  • Product selection
  • Configuration assistance
  • Application support

Sales Question

  • Warranty extensions
  • Calibration plans
  • Additional software options
  • Education discounts

Sign up to receive marketing or promotional emails from Keysight

By submitting this form, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.
Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Used Keysight Infiniivision MSOX4154A, 200 MHz to 1.5 GHz

Gain More Insight Into Your Signal

Imagine an oscilloscope with the capability of seeing anything, triggering easily, presenting usability just like a tablet device and having the functionality of growing with your project. Keysight InfiniiVision MSOX4154A Oscilloscopes are designed for advanced performance, providing waveform update rates at least 20 times faster than what the market competition is offering.

  • 12.1-inch capacitive touchscreen is combined with high-class zone touch triggering hardware for easy signal capture and representation
  • Be confident with your measurements as the MSOX4154A will spot every glitch

Full Product Info

Used MSOX4154A Offers

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD



Keysight Used
Configuration:
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.

MSOX4154A Highlights

  • PathWave BenchVue oscilloscope software is best suited for logging data, automated testing and remote control
  • Obtain a bandwidth range between 200 MHz and 1.5 GHz
  • A waveform update rate of 1,000,000 waveforms/second allows for more detailed insight
  • Signal isolation within seconds with zone touch triggering function
  • Quick testing capability with a simple function
  • A large 12.1-inch capacitive touch screen supports a built-in user interface
  • Hardware-based serial analysis capabilities decode serial buses faster

Full Product Info

Explore the Oscilloscope in a New Way

The MSOX4154A supported by MegaZoom IV smart memory technology, provides a powerful platform to view more waveforms. The robust uncompromised functionality detects even the most difficult design problems. In contrast to other oscilloscopes, this oscilloscope's unmatched functionality means:

  • Ever fast, responsive functioning
  • Will not slow down if the logic channels are on
  • Will not slow down if protocol decoding is on
  • Will not slow down if math functions are turned on
  • Will not slow down if measurements are turned on

Get Acquainted With the Integration

Redefining your oscilloscope experience, the MSOX4154A integrates the capabilities of seven instruments into one platform:

  • Oscilloscope channels
  • 8-digit hardware counter
  • Dual-channel WaveGen function/arbitrary waveform generator
  • Digital voltmeter (DVM)
  • Frequency response analyzer (Bode plots)
  • Logic channels
  • Serial protocol analyzer, including USB

PathWave BenchVue Oscilloscope Software

Take control of your oscilloscopes. Obtain screen images and record data for further investigation.

  • Link and manage your oscilloscopes with the cloud platform
  • In three clicks you can export your outputs to popular software, like Excel, MATLAB, etc., for future analysis
  • View several instrument data analysis outcomes at the same time
  • Quickly generate automated test sequences with minimum knowledge of the instrument
  • Obtain a KeysightCare software license and support membership when you purchase additional equipment

Simplify Your Data Collection and Analysis

Make your data collection and investigations simpler using PathWave BenchVue oscilloscope software, as the view simplifies procedures to link up, manage, take screen shots and get analysis data from the oscilloscope without any coding.

  • Comfortably record data, capture images and system conditions
  • Save your instrument settings and copy them to repeat operating parameters
  • Quick conversion of measurement record to your preferred format
  • Quickly design and automate customized test series

MSOX4154A Specifications

  • Bandwidth: 200 MHz to 1.5 GHz
  • Waveform Update Rate: 1,000,000 waveforms/sec
  • Max Sample Rate: 5 GSa/s
  • Max Memory Depth: 4 M points

Speed Up Your Business With Our Technical Support

KeysightCare support is available with Smart Bench Essentials instruments. Gain access to technical experts and our 24/7 Knowledge Center from Keysight for guidance and quick answers to your problems. What do we offer?

  • Technical response within two business days
  • Self-service web portal
  • Online Knowledge Center

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Enjoy Immediate Availability and Fast Shipping With Premium Used Now

LEARN MORE

Related Models

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Select up to 3 instruments to compare

Cancel
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at
Select another instrument to compare
Starting at

Enable Notifications

In order to use this feature, you need to enable notifications.

Manage notification preferences

USD



Keysight Used
Configuration:
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included
For professional and industrial use only
By submitting this quote request, you are providing Keysight with your personal data. For information on how we use this data, see the Keysight Privacy Statement.